Micro-V® Stretch Fit® Belts


New Stretch Fit Drive Systems Demand New Solutions

Micro v Stretch Fit Belts Gates Micro-V® Stretch Fit® Belts, with exclusive self-tensioning technology, are the first and only Aftermarket belts engineered to fit like a glove and perform properly on these unique stretch fit drive systems.
  • Patented highly engineered EPDM belt ribs are extremely resistant to oil leaks, wear and pilling
  • New TwistLock® technology provides the strength and flexibility of advanced polyamide tensile cord
  • Specially formulated adhesive locks onto the cord allowing it to elongate and stretch, but never lose tension

Prior to installation, Stretch Fit® belts are shorter than the actual working length, but once installed they automatically tension – maintaining the proper tension over the life of the belt and ensuring optimum load-carrying capacity.



This tool is required for proper installation to avoid damaging the belt.

Micro-V Stretch Fit Belt Installation Tool

Installation tool for Gates Micro-V® Stretch Fit® belts.

Stretch Fit® Belt Installation Instructions