gates_logo POWERING PROGRESS™

Micro-V® Dual Sided Belts


For Replacing Original Equipment Belts on Serpentine Drives That Require a Higher Degree of Efficiency When Transmitting Power

Micro V Dual Sided Belt

Gates Micro-V® belts represent over 100 years of evolution in the pursuit of excellence in Micro-V® technology. Our history of innovation will launch us into the next century of powering progress.

Designed for small diameter pulleys and for use with or without automatic tensioners.

  • V-ribbed on both sides of the belt
  • Specially designed to resist wear and cracking
  • Broad coverage on unique applications
  • Gates Dual Sided Micro-V outperforms the competition by cutting grooves into both sides of the belt with highly engineered undercord material vs cutting grooves into the overcord

Register to Access Your Resource