gates_logo POWERING PROGRESS™

Micro-V® Belts


Replacement Belt for Accessory Belt Drive Systems (ABDS) and Other Serpentine Belt Applications

Micro-V AT Belt

Gates Micro-V® belts represent over 100 years of evolution in the pursuit of excellence in Micro-V® technology. Our history of innovation will launch us into the next century of powering progress.

Designed using advanced manufacturing technology and premium EPDM construction to provide customers with superior ABDS and new vehicle type performance.

  • Belt of choice by professional technicians, lasting 50%-60% longer than value line
    belts
  • Precise dimension control of rib profile transmits load efficiently throughout the ABDS allowing components to operate at optimum levels
  • Able to operate and accept misalignment in the ABDS system better than other serpentine belts
  • Flexible construction allows the belt to withstand billions of topside and backside bends resulting in long belt life
  • Meets or exceeds SAE J1459


   Belt Misalignment

 

Register to Access Your Resource