gates_logo POWERING PROGRESS™

Variable Timing Spool Valve Filters


Introducing a new addition to our line of VVT components.

Gates continues to expand its Variable Valve Timing program with nine new OE performance Variable Timing Spool Valve Filters for Honda VTEC systems, covering over 18M VIO! Designed to OE specifications in form, fit, and performance, these filters are constructed from high quality materials for durability and maximum service life. They effectively restore engine performance for better fuel economy, enhanced power, and reduced emissions. Direct replacement ensures an exact fit, easy installation, and leak-free seal. Micron screen filters are constructed out of polished stainless steel to prevent corrosion and designed to filter out harmful particles as small as 0.0059” (0.149 mm) to prevent spool valve failure. They provide a cost-saving alternative to replacing the complete spool valve and, if serviced, can extend the life of the spool valve.


Register to Access Your Resource