gates_logo POWERING PROGRESS™

Turbocharger Steel Tube Kit


Includes All OE+ Parts Needed for a Complete Repair

The application-specific design for 2003-2007 Ford Super-Duty Pickups (F250, F350, F450 & F550) as well as 2003-2005 Ford Excursions provides direct replacement of all parts ensuring exact fit and ease of installation. The corrosion-resistant steel tube withstands the heat and pressure of the application (versus a molded plastic design). Plus, the kit comes with Gates turbocharger hoses which have an oil-resistant liner for improved service life.

 

The new Turbocharger Steel Tube Kit includes:

  • All OE+ parts
  • Two turbocharger hose kits (hose & clamps)
  • Steel tube for intercooler-to-engine application
 


Turbocharger Steel Tube Kit Sell Sheet

Register to Access Your Resource