gates_logo POWERING PROGRESS™

Turbo Oil Return Hose Line for Subaru Vehicles




For over 1.2 million performance-oriented Subaru’s with turbochargers, Gates has developed an OE Plus Kit that includes a return line hose and two upgraded spring clamps. With OE+ construction, the return hose line includes aramid reinforcement for improved temperature performance and an oil resistant cover and tube material. Two constant tension spring clamps that are self-tensioning for better sealing are also included. 

Everything needed to complete the job – in one convenient package.

 

Register to Access Your Resource