gates_logo POWERING PROGRESS™

Retractable Air Hose Reels



Gates offers two variations of the Retractable Air Hose Reel, the result of extensive customer feedback and exceptional engineering.
 
The first is a multi-use, fully enclosed automatic reel that allows the hose to be reeled out and stopped or rewound at any point, not just every 18” as is the case for most reels. With its gradual return feature, there is no uncontrolled rewind if the hose is accidentally released. There is also automated return feature which lays the hose flat within the enclosure.
 
The second is a heavy-duty reel with a heavyweight dual supporting arm. The full assembly is galvanized and powder coated for indoor or outdoor durability.
 
Both Retractable Air Hose Reels come with 50’ of Gates’ popular Hybrid Polymer Air Hose. No longer forced to fight kinks, curls and inflexibility, these easy-to-use reels make jobs simple.
Auto Reels Sell Sheet

Register to Access Your Resource