gates_logo POWERING PROGRESS™

Lay-Flat Hybrid Polymer Air Hose


Introducing Gates Lay-Flat Hybrid Polymer Air Hose

Hybrid Polymer Air HoseCombining extensive customer feedback and exceptional engineering, Gates has created a superior hybrid polymer air hose. No longer forced to fight kinks, curls and inflexibility, this easy-to-use solution makes the job easier with every torque, cut or grind.

  • Lightweight, extremely flexible construction
  • Zero memory, allowing it to lay completely flat
  • Superior bend radius
  • High abrasion and chemical resistance
  • Kink resistant, even under pressure
  • Extreme flexibility, even in extreme cold (-40°F to +170°F)
  • Easy coiling after use
  • All fittings and ferrules are 100% brass
  • Heavy-duty PVC bend restrictors on both ends
  • Anti-static construction
Hybrid Air Hose Sell Sheet

Register to Access Your Resource