gates_logo POWERING PROGRESS™

Electric Heater Control Valves



Electric Heater Control Valves control air temperature by adjusting coolant flow to the heater core and are usually only available from the dealership at a hefty cost. Gates recently introduced Electric Heater Control Valves to its already comprehensive heating and cooling product line and is now offering OE Exact and application-specific designs of this important heating component. The release includes 12 parts for import vehicles, including BMW, Audi and Jaguar. Made of high-quality resins and corrosion resistant metal, these valves undergo rigorous testing and inspections to ensure a premium aftermarket product.

  • Plastic outlets made of 100% virgin resins
  • Metal components designed to resist corrosion
  • Mounting brackets included as needed
  • All assemblies are 100% leak tested
  • All valves are hand-inspected to ensure highest-quality
  • High/low temperature testing, thermal shock testing and salt spray testing all greatly surpass actual operating conditions 

Register to Access Your Resource