gates_logo POWERING PROGRESS™

EGR Coolant Hose


Problem-Solving Part for Ford Vans & Pick-Ups

The Ford V-8 6.0 L engine for 2010-2003 Ford Super-Duty vans and pick-ups uses an EGR coolant hose to connect the EGR cooler to the oil cooler. Gates precise-fit EGR Coolant Hose is produced with reinforced blue silicone and O-ring quick-connect ends for an exact OE replacement. This hose is a must-have item for techs servicing Ford 6.0 L vehicles.

  • High-quality silicone provides superior service life and excellent heat resistance
  • O-rings are made of fluorinated elastomer material to withstand exposure to high heat, oil and coolant
  • OE replacement meta-aramid reinforcement provides strength
EGR Hose Sell Sheet

Register to Access Your Resource