gates_logo POWERING PROGRESS™

DriveAlign® Laser Tool


The updated Gates DriveAlign® Laser Tool is designed to detect misalignment in serpentine drive systems.

Gates DriveAlign Laser Tool

The DriveAlign® Laser Tool (Part No. 91075) is designed to detect misalignment in serpentine drive systems. The two-piece kit contains a laser tool and a target piece, both of which are anodized red for high visibility in dark engine compartments. Additionally, both pieces feature specially designed magnetic feet to sit perfectly in K-section Micro-V pulleys. The laser beam itself is a large vertical line, and when coupled with the precisely etched groove in the target piece, can be used to easily identify misaligned pulleys and components. All kit components are neatly packaged in a blow-molded plastic case for durability during handling and storage.



Register to Access Your Resource