Engine Cooling Fan Modules

Most of today’s vehicles are equipped with electric cooling fans. On several applications these fans are controlled by an Engine Cooling Fan Module that precisely operate the fan speed to minimize energy loss and maximize fuel economy. 

Gates Engine Cooling Fan

As an aftermarket leader, Gates is introducing 31 Engine Cooling Fan Modules covering over 26.5 million VIO. Gates’ program includes 24 OE Performance modules and 7 Solution Kits. OE Performance parts ensure an exact fit and easy installation while effectively restoring the cooling system to proper operation and performance. 

Harness Repair Solution Kits are used to replace the damaged wire harness which eliminates the need to change the complete electric cooling fan assembly on some applications saving both time and money. Some Chrysler applications are prone to heat failure and Gates’ relocation Solution Kits move the module to a location that prevents heat failure.

Register to Access Your Resource