gates_logo POWERING PROGRESS™

G1 1-Wire Braid Hose—SAE 100R1 Type AT


Recommended For: Medium pressure hydraulic lines. Meets or exceeds the requirements of SAE 100R1, ISO 1436 1SNR1 and EN 853 1SN. Tube: Black, oil resistant, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics.

Reinforcement: One braid of high-tensile steel wire.

Cover: Black, oil and abrasion resistant, synthetic rubber (Modified Nitrile - Type C2). See Hose Stock Characteristics.

Temperature Range: -40°F to +212°F (-40°C to +100°C). For water emulsions see Temperature Limits Table.

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
Field Attachable Type T Couplings
GSP Couplings (-3 only)
MegaCrimp® Couplings (except -3, -24 and -32)
Stainless Steel “B” Couplings

Meets Flame Resistance Acceptance Designation “MSHA 2G”

Register to Access Your Resource