gates_logo POWERING PROGRESS™

MegaTech® LOC 1-Fiber Braid High-Temp Lock-On Hose


MegaTech LOC 1 Fiber Braid High Temp Lock On HoseRecommended For: High-temperature (300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supply lines. Meets or exceeds SAE J1405 performance specifications for high temperature transmission and lubricating oil systems using petroleum base oils. Not recommended for gasoline or diesel fuel applications

Tube: True-bore GTS (Gates Technical Spec.) black tube specifically compounded for temperature and chemical resistance (CPE - Type J)

Reinforcement: One fiber braid

Cover: Oil and mildew resistant, textile braid, impregnated with synthetic rubber

Temperature Range: -40°F to +300°F (-40°C to +149°C)

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):

Field Attachable LOC Couplings (Section J)

GLP Couplings (-4 to -12) (Section J)

MegaCrimp® Couplings (-16) (Section G)

Register to Access Your Resource