gates_logo POWERING PROGRESS™

GTHX High-Temp Fiber Spiral Hose—SAE 100R6


GTHXRecommended For: Hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions. Meets or exceeds requirements of SAE 100R6.

Tube:
Black, specially compounded, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics.

Reinforcement: One fiber braid.

Cover: Black, oil and abrasion resistant, synthetic rubber (Neoprene - Type A). See Hose Stock Characteristics.

Temperature Range: For hydraulic oil lines -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time). For water emulsions see Temperature Limits Table.

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
GLP Couplings (except -3 and -5)
MegaCrimp® Couplings (except -3)
Power Crimp® Couplings (-3 only)

Meets Flame Resistance Acceptance Designation “MSHA 2G”

Register to Access Your Resource