gates_logo POWERING PROGRESS™

GTH

GTH High-Temp Fiber Braid Hose

For hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions.

GTHX

GTHX High-Temp Fiber Spiral Hose

For hydraulic oil lines, heavy-duty transmission oil cooler lines and glycol anti-freeze solutions

M500

M500 Wire Braid Hose

For pilot lines, grease lines and pressure return lines, 500 psi or less pressure applications.

M500 XTF

M500 Wire Braid Hose with XtraTuff™ Cover

For pilot lines, grease lines and pressure return lines, 500 PSI or less pressure applications.

RLA

RLA 1-Fiber Braid Return Line and Low Pressure Hose

For low-pressure hydraulic oil return lines for general purpose water, glycol antifreeze solutions, conveying diesel fuel, gasoline or air.

RLC

RLC 3-Fiber Braid Return Line and Low Pressure Hose

For petroleum-base hydraulic oils, glycol antifreeze, air or water in low pressure fluid transfer or hydraulic system return lines.

MegaTech LOC 1 Fiber Braid High Temp Lock On Hose

MegaTech LOC 1 Fiber Braid High Temp Lock-On Hose

Recommended for high-temperature (300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supply lines.

LOC Lock On Hose

LOC 1-Fiber Braid Lock-On Hose

For petroleum-base hydraulic oils, glycol antifreeze compounds, water, engine lubricating oils and air.

LOLA

LOL Plus Lock-On Fiber Braid Hose

For petroleum-base hydraulic oils, water, glycol antifreeze solutions, engine lubricating oils, and air.

GMV

GMV Global MegaVac® Suction Hose

For petroleum and water-base hydraulic fluids in suction lines or in low pressure return lines.

Register to Access Your Resource