gates_logo POWERING PROGRESS™

M-XP™ Million-Impulse Xtra Performance Wire Braid Hose


Recommended For: High-pressure, high impulse life hydraulic applications. Provides tighter than standard minimum bend radius and greater flexibility for easier plumbing.

Meets Flame Resistance Acceptance Designation “MSHA 2G”

Tube:
Black, oil resistant, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics

Reinforcement: Two braids of high-tensile steel wire.

Cover: Black, oil, abrasion and weather resistant, synthetic rubber (Modified Nitrile - Type C2), with color coded layline. See Hose Stock Characteristics.

Temperature Range: -40°F to +212°F (-40°C to +100°C). For water emulsions see Temperature Limits Table.

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
MegaCrimp® Couplings

Register to Access Your Resource