gates_logo POWERING PROGRESS™

M3KH Wire Braid Hose—High-Temp—SAE 100R17


Recommended For: High-pressure hydraulic oil lines. Exceeds SAE 100R17 and ISO11237 R17 requirements and performance requirements of EN 857 1SC. M3KH hose has smaller exterior dimensions and significantly tighter bend radius than other SAE 100R1 and 100R2 hose.

Tube:
Black, oil resistant, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics.

Reinforcement: One braid of high-tensile steel wire.

Cover: Black, oil, abrasion and weather resistant, synthetic rubber (Neoprene CR), with color coded layline. See Hose Stock Characteristics.

Temperature Range: -40°F to +250°F (-40°C to +121°C). For water emulsions see Temperature Limits Table.

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
GlobalSpiral Couplings
MegaCrimp® Couplings
Stainless Steel “B” Couplings

Meets Flame Resistance Acceptance Designation “MSHA 2G”, and ISO11237 R17"

Register to Access Your Resource