gates_logo POWERING PROGRESS™

Hot Oiler 2-Wire Braid Hose


Recommended For: Static pressure hot oiler applications. Designed specifically to handle the transfer of hot oil at 275°F continuous, 300°F intermittent to clear the paraffin around the casing to help start the flow of oil to the surface.



Tube: Black, oil resistant, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics.



Reinforcement: Two braids of high-tensile steel wire.



Cover: Black, oil and abrasion resistant, synthetic rubber (Hypalon® - Type M).



Temperature Range: -40°F to +300°F (-40°C to +149°C).



Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):

Field Attachable Type T Couplings

GSP Couplings

Register to Access Your Resource