gates_logo POWERING PROGRESS™

Global G2L PolarFlex® Hose—SAE 100R2 Type AT


Recommended For: High-pressure hydraulic oil lines in extremely cold environments. Meets or exceeds the requirements of SAE 100R2, ISO1436 2SN R2 and EN 853 2SN. Qualified to Mil-DTL-13531 Type II Class B.



Tube: Black, oil resistant, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics.



Reinforcement: Two braids of high-tensile steel wire.



Cover: Black, oil and abrasion resistant, thin synthetic rubber (Neoprene - Type A). See Hose Stock Characteristics.



Temperature Range: -70°F to +212°F (-57°C to +100°C). For water emulsions see Temperature Limits Table.

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):

Field Attachable Type T Couplings

GSP Couplings (-24 and -32)

MegaCrimp® Couplings (except -24 and -32)

Meets Flame Resistance Acceptance Designation “MSHA 2G”



Register to Access Your Resource