gates_logo POWERING PROGRESS™

Global G2H High-Temp 2-Wire Braid Hose


Recommended For: High-pressure hydraulic oil lines. Meets or exceeds the requirements of SAE 100R2, ISO1436 2SN R2 and EN 853 2SN.

Tube: Black, oil resistant, synthetic rubber (Nitrile - Type C). See Hose Stock Characteristics.

Reinforcement: Two braids of high-tensile steel wire.

Cover: Black, oil resistant, synthetic rubber (Hypalon® - Type M). Also available with unique abrasion resistant MegaTuff® cover. See Hose Stock Characteristics.

Temperature Range: -40°F to +275°F (-40°C to +135°C) constant and +300°F (+149°C) intermittent (up to 10% of operating time). For water emulsions see Temperature Limits Table.

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
Field Attachable Type T Couplings
GSP Couplings (-24 and -32)
MegaCrimp® Couplings (-20)

Meets Flame Resistance Acceptance Designation “MSHA 2G”

Register to Access Your Resource