gates_logo POWERING PROGRESS™

MXP

M-XP™ Million-Impulse Wire Braid Hose

For high-pressure, high-impulse hydraulic applications.

M6K Mega6000™ Wire Braid Hose

For high-pressure hydraulic applications.

M5K Mega5000™ Wire Braid Hose

For high-pressure hydraulic applications.

M5K Mega5000™ Wire Braid Hose with MegaTuff® Cover

For high-pressure hydraulic applications.

M5K Mega5000™ Wire Braid Hose with XtraTuff™ Cover

For high-pressure hydraulic applications.

M4K Mega4000™ Wire Braid Hose

For high-pressure hydraulic applications.

M4K-MTF

M4K Mega4000™ Wire Braid Hose with MegaTuff® Cover

For high-pressure hydraulic applications.

M4K-XTF

M4K Mega4000™ Wire Braid Hose with XtraTuff™ Cover

For high-pressure hydraulic applications.

M4KH

M4KH High-Temp Wire Braid Hose

For high-pressure hydraulic applications.

M4KH-MTF

M4KH High-Temp Wire Braid Hose with MegaTuff® Cover

For high-pressure hydraulic applications.

M3KH

M3KH High-Temp Wire Braid Hose

For high-pressure hydraulic oil lines.

M3KH High-Temp Wire Braid Hose With MegaTuff Cover

M3KH High-Temp Wire Braid Hose with MegaTuff® Cover

For high-pressure hydraulic oil lines.

M3K Mega3000® Wire Braid Hose

For high-pressure hydraulic oil lines.

M3K Mega3000® Wire Braid Hose with MegaTuff® Cover

For high-pressure hydraulic oil lines.

M3K Mega3000® Wire Braid Hose with XtraTuff™ Cover

For high-pressure hydraulic oil lines.

M2T MegaFlex

M2T® MegaFlex® Wire Braid Hose

For high-pressure hydraulic oil lines.

M2T® MegaFlex® Wire Braid Hose with MegaTuff® Cover

For high-pressure hydraulic oil lines.

M2T MegaFlex XtraTuff

M2T® MegaFlex® Wire Braid Hose with XtraTuff® Cover

For high-pressure hydraulic oil lines.

CM2T MegaFlex® Twin-Line Wire Braid Hose

For high-pressure hydraulic oil lines joined together for easier plumbing and routing.

G2 Wire Braid Hose

For high-pressure hydraulic oil lines.

G2H High-Temp Wire Braid Hose

For high-pressure hydraulic oil lines.

G2H High-Temp Wire Braid Hose with MegaTuff® Cover

For high-pressure hydraulic oil lines.

G2XH Xtreme Heat Wire Braid Hose

For high-pressure hydraulic applications where pressure or temperature requirements exceed SAE 100R2, ISO1436 2SN R2 and EN 853 2SN or where resistance to either petroleum base or phosphate ester fluids is required.

G2L PolarFlex® Wire Braid Hose

For high-pressure hydraulic oil lines in extremely cold environments.

Hot Oiler Wire Braid Hose

For static pressure hot oiler applications.

J2AT Wire Braid Jack Hose

For hydraulic jack applications.

J2AT Wire Braid Jack Hose with MegaTuff® Cover

For hydraulic jack applications.

Register to Access Your Resource