gates_logo POWERING PROGRESS™

PS188 PowerSteering Hose


PS188 Power Steering Hose

Recommended For: power steering pressure lines.

Tube:
Synthetic rubber specially compounded to provide resistance to high temperatures and power steering fluid (Hypalon® - Type M)


Reinforcement:
Two high strength nylon braids that resist high temperatures and allow for  expansion for system noise dampening.

Cover: Black, synthetic rubber developed specifically to resist under hood environment (Hypalon®)

Temperature Range: -40°F to +300°F (-40°C to +150°C)

Coupling Recommendation (See Crimp Data Manual 428-7365 or E.Crimp):
Permanent Power Steering Couplings 

Designed to meet requirements of SAE J2050 specifications

Register to Access Your Resource