PowerClean® Hose

PowerClean Hose

Recommended For: Heavy-duty use on hot and cold water high pressure cleaning equipment where heavy-duty service is required. Flexible. Use Bend Restrictors to extend service life. NOTE: Not recommended for steam service.

Tube: Synthetic rubber specially compounded to handle high-pressure water service.

Reinforcement: High tensile steel one- or two-wire braid.

Cover: Specially compounded to handle pressure washer environment.

Temperature Range: -40°F to +250°F (-40° C to +121°C).

Coupling Recommendation (See Crimp Data Manual 428-7365 or E.Crimp):
MegaCrimp® Couplings

Register to Access Your Resource