PolarSeal® II Fabric Braid Hose

Recommended For: AC systems on School/Transit Busses, RV’s, Limos and other heavy equipment that has long run or hard to service AC lines. Liquid and gaseous R134a and R12 refrigerants in automotive air conditioning and industrial systems; i.e., tractors, construction trucks, mobile and stationary refrigeration units. Designed to minimize permeation of R134a refrigerant.

Tube: Black, synthetic Elastomeric rubber

Reinforcement: Fabric Braid

Cover: Heat, Moisture and Ozone resistant black synthetic Elastomeric cover

Temperature Range: -22°F to +257°F (-30°C to +125°C)

Barrier: Nylon liner

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
PolarSeal® II Coupling

Register to Access Your Resource