gates_logo POWERING PROGRESS™

Nylon Air Brake Tubing


Recommended For Truck, Bus and Mobile Air Brake, and Service Lines Where Heat and Battery Acids are Not Present

Nylon Air Brake Tubing

Conforms to SAE J844 specifications. Meets D.O.T. FMVSS 106.

Tube: Heat and light stabilized seamless extruded nylon.

Cover: Nylon. Available in black (NABTA), blue (NABTB), green (NABTG), red (NABTR), yellow (NABTY) and orange (NABTO) colors. Other colors available upon request.

Temperature rating: -40ºF to +200ºF

Couplings: Use Gates DOT SureLok™ (G31) or Gates DOT compression. (G32)

Type A: Non-reinforced in sizes 1/8", 5/32", 3/16", and 1/4"

Note:  Sizes 1/8" and 5/32" are NOT recognized by D.O.T. for air brake systems. These are for service lines only.

Type B: Reinforced with one open ply of fibrous nylon in sizes 5/16", 3/8", 1/2", 5/8" and 3/4"

Register to Access Your Resource