gates_logo POWERING PROGRESS™

MegaTech® II—SAE 100R2 Type AT—ACP Carton Pack


Recommended For: Multi-purpose, high-pressure, high-temperature air compressor lines, petroleum-base or phosphate ester hydraulic fluid supply lines. Meets the requirements of SAE J1405 performance specifications for high-temperature transmission and lubricating oil systems using petroleum base oils. Meets or exceeds the requirements of SAE 100R2 and SAE 100R2 Type S.







Tube: Black, oil resistant, synthetic rubber (CPE - Type J). See Hose Stock Characteristics.







Reinforcement: Two braids of high-tensile steel wire.







Cover: Blue, oil and abrasion resistant, polyester braid.







Temperature Range: -40°F to +300°F (-40°C to +149°C).







Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):



GSP Couplings (-24 and -32)



MegaCrimp® Couplings (-20 only)

Register to Access Your Resource