MegaTech® 250 High-Temp Transmission Oil Cooler (TOC) Hose

Recommended for: High-temperature (300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies. Meets or exceeds SAE J1405 performance specifications for high temperature transmission and lubricating oil systems using petroleum base oils. Not recommended for gasoline or diesel fuel applications.

GTS (Gates Technical Spec.) black tube specifically compounded for temperature and chemical resistance (CPE - Type J)

Reinforcement: One braid of high-tensile steel wire

Cover: Oil and mildew resistant, textile braid, impregnated with synthetic rubber.

Temperature Range:
Petroleum-base fluids: -40°F to +300°F (-40°C to +149°C). Phosphate esters fluids as recommended by the fluid manufacturer, but within a range of -40°F to +212°F (-40°C to +100°C). For water emulsions see Temperature Limits Table.

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
GLP Couplings (-4 through -12) (Section J)
MegaCrimp® Couplings (Section G)

Register to Access Your Resource