Green Stripe® Vacuum Brake Hose 69W

Extra Heavy-Duty Hose Designed to Fit Most Air Brake Systems On Trucks, Trailers and Other Heavy Equipment

Green Stripe Vacuum Brake Hose 69W

  • Wrapped hose construction with multiple plies of rubber-impregnated fabric
  • Resists collapsing or deforming even under high vacuum at elevated temperatures
  • Rated at 30 In./Hg
  • Exceeds SAE J1403, Type H. Complies with DOT FMVSS 106VH
  • Temperature rating: –40°F to +257°F ( –40°C to +125°C)
  • Packaging: 50 ft. lengths, individual cartons

Register to Access Your Resource