gates_logo POWERING PROGRESS™

C5M Marine Fuel Line Hose


C5M Marine Fuel Line Hose

Recommended For: On-shore/off-shore and marine diesel fuel and gasoline applications and hot oil lines up to +212°F. Meets USCG marine fuel line specifications, SAE J1527 B100 to +125°F Type A Class 1 and SAE J1942 requirements. Exceeds performance requirements of SAE J30R2 for non-marine applications.

Tube: Nitrile - Type C. See Hose Stock Characteristics. Reinforcement: One wire braid

Cover: Modified Nitrile - Type C2. Blue. See Hose Stock Characteristics

Temperature Range: -4°F to +212°F (-20°C to +100°C).

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp): C5 Field Attachable Couplings (Section P)

Register to Access Your Resource