gates_logo POWERING PROGRESS™

C5E High-Temp Flexline Hose


C5E High Temp Flexline Hose

Recommended For: Air brake hose, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), fuel filter, engine and transmission coolant lines, and hot (+300°F) lube oil lines.

Tube: Black, oil and heat resistant, synthetic rubber (Nitrile - Type C).

Reinforcement: One braid of high-tensile steel wire over one braid of polyester.

Cover: Black, oil and heat resistant, textile braid impregnated with synthetic rubber. Green stripe for easy identification.

Temperature Range: -40°F to +300°F (-40°C to +149°C). Air +250°F (+121°C) maximum only. For water emulsions see Temperature Limits Table.

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
C5E Field Attachable Couplings (Section P)
DOT FMVSS 106 Type A1, SAE J1405 and SAE J1402 Type A1 (-4 to -12).

Register to Access Your Resource