gates_logo POWERING PROGRESS™

C5D High-Temp Multi-Fluid Hose


C5D High Temp Multi Fluid Hose

Recommended For: Petroleum-base or phosphate ester fluids; diesel Petroleum-base or phosphate ester fluids; diesel fuels and filtration lines, transmission coolant lines, hot lube oil lines, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), gasoline and turbocharger oil supplies. Tilt cab cylinder and air brakes. C5D (-4 to -12) meets or exceeds DOT FMVSS 106-74 Type All, SAE J1402 Type All and SAE J1405 and fuel resistance of SAE J30R2. Not approved for bio diesel.

Tube: Black, oil and heat resistant, synthetic rubber (CPE - Type J). Black, oil and heat resistant, synthetic rubber (CPE - Type J). See Hose Stock Characteristics.

Reinforcement: One braid of high-tensile steel wire over one braid of polyester.

Cover: Green for easy identification, oil and mildew resistant, polyester braid impregnated with synthetic rubber.

Temperature Range: -40°F to +300°F (-40°C to +149°C). Air to +250°F (+121°C) only, maximum phosphate esters to +212°F (+100°C). For water emulsions see Temperature Limits Table.
Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp): C5 Field Attachable Couplings (Section P)

Register to Access Your Resource