C14CT PTFE Hose—SAE 100R14 Type B—Conductive

Recommended For: Air compressor discharge, hot oil and fluids, hot and greasy environments.

Cover/Reinforcement: One braid of 300 Series stainless steel wire.

Temperature Range: Dynamic: -65°F to +400°F (-54°C to +204°C).

Static: -65°F to +450°F (-54°C to +232°C).

C14CT Tube: Type B-Conductive black/white smooth bore Polytetrafluoroethylene (PTFE). See Hose Stock Characteristics.

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):

C14 Couplings

Register to Access Your Resource