C14 PTFE Hose—SAE 100R14 Type A—Non-Conductive

Recommended For: Air compressor discharge, hot oil and fluids, hot and greasy environments.

Cover/Reinforcement: One braid of 300 Series stainless steel wire.

Temperature Range: Dynamic: -65°F to +400°F (-54°C to +204°C).

Static: -65°F to +450°F (-54°C to +232°C).

C14 Tube: Type A-Non-conductive white, smooth bore Polytetrafluoroethylene (PTFE). See Hose Stock Characteristics.

Coupling Recommendation (See Crimp Data Manual 35019 or E-crimp):
C14 Couplings

Register to Access Your Resource