gates_logo POWERING PROGRESS™

AB Series Air Brake Hose


Computer-Controlled Manufacturing Process Virtually Ensures Product Uniformity

AB Series Air Brake Hose

  • Superior EPDM rubber resists damaging effects of ozone and heat, plus harmful grease and oil common to air brake systems
  • Four-spiral polyester construction, meets SAE J1402 specifications. Complies with DOT FMVSS 106 requirements
  • Flexible and kink-resistant
  • Designed to accept all styles of air brake couplings, including conventional brass and plastic couplings
  • Temperature rating: –40°F to +212°F (–40°C to +100°C)
  • Packaging: 50 ft. per carton or 250 ft. reels (max. 3 pieces, shortest length 50 ft. or greater)

Register to Access Your Resource