gates_logo POWERING PROGRESS™

Nylon Air Brake Tubing

Nylon Air Brake Tubing

Recommended for truck, bus and mobile air brake, and service lines where heat and battery acids are not present.

AB Series Air Brake Hose

AB Series Air Brake Hose

Computer-controlled manufacturing process virtually ensures product uniformity.

Heavy- Duty Green Stripe Air Brake Hose

Heavy Duty Green Stripe® Air Brake Hose

Can be used as flexible connector between frame and axle.

Green Stripe Vacuum Brake Hose 69W

Green Stripe® Vacuum Brake Hose 69W

Extra heavy-duty hose designed to fit most air brake systems on trucks, trailers and other heavy equipment.

TR500 High-Temp Air Brake & Engine Hose

TR500 High-Temp Air Brake Wire Braid Hose

For air brake hose, high temperature pressurized oil return lines and rotary oil/air compressor lines, engine and transmission coolant lines and lube oil lines.

MegaTech G5TB Extreme Heat Oil & Air Return Hose

MegaTech® G5TB Xtreme Heat Oil Wire Braid Hose

For pressurized hot oil return lines and rotary oil lines.

MegaTech II High Temperature & High Pressure Hydraulic Hose

MegaTech® II Wire Braid Hose

For multi-purpose, high-pressure, high-temperature air compressor lines, petroleum-base or phosphate ester hydraulic fluid supply lines.

MegaTech 3000

MegaTech® 3000 High-Temp Oil Wire Braid Hose

For pressurized hot oil return lines and rotary oil lines.

MegaTech 1000

MegaTech® 1000 High-Temp Oil Wire Braid Hose

For air brake, pressurized hot oil return lines and rotary oil/air compressor lines.

MegaTech 500

MegaTech® 500 High-Temp Oil Wire Braid Hose

For air brake hose, pressurized hot oil return lines and rotary oil/air compressor lines.

MegaTech 250

MegaTech 250 High temp Transmission Oil Cooler TOC Hose

Recommended for high-temperature (300°F) transmission oil cooler lines, pressurized hot oil return lines and turbocharger oil supplies.

S/R-XH Suction/Return-Extreme Heat Hose

S/R-XH Suction/Return-Extreme Heat Hose

Recommended for hydraulic oil lines, heavy-duty transmission oil cooler lines and power steering circuit lines.

C5C Hydraulic Hose

C5C Hydraulic Hose SAE 100R5

Recommended for medium pressure hydraulic petroleum-based oil lines in impulse applications, lube oil, air and water in applications such as air brakes, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), turbocharger oil supplies, tilt cab cylinders, transmission coolant and filtration lines.

C5D High Temp Multi Fluid Hose

C5D High Temp Multi Fluid Hose

Recommended for petroleum-base or phosphate ester fluids, diesel fuels and filtration lines, transmission coolant lines, hot lube oil lines, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), gasoline and turbocharger oil supplies.

C5M Marine Fuel Line Hose

C5M Marine Fuel Line Hose

Recommended for on-shore/off-shore and marine diesel fuel and gasoline applications and hot oil lines up to +212°F.

C5E High Temp Flexline Hose

C5E High Temp Flexline Hose

Recommended for air brake hose, power steering (CAUTION: Intended for heavy-duty commercial vehicle use only), fuel filter, engine and transmission coolant lines, and hot (+300°F) lube oil lines.

C14 PTFE Non-Conductive Stainless Steel Braided Hydraulic Hose

C14 PTFE Non-Conductive Stainless Steel Braid Hose

For air compressor discharge, hot oil and fluids, hot and greasy environments.

C14CT PTFE Conductive Stainless Steel Braided Hydraulic Hose

C14CT PTFE Conductive Stainless Steel Braid Hose

For air compressor discharge, hot oil and fluids, hot and creasy environments.

PolarSeal Spiral Polyester Hose For Refrigerants

PolarSeal® Spiral Polyester Hose

For liquid and gaseous R134a and R12 refrigerants in aAutomotive air conditioning and industrial systems.

PolarSeal II Fabric Braid Hose For AC Systems & AC Lines

PolarSeal® II Fabric Braid Hose

For AC systems on school/transit tusses, RV’s, limos and other heavy equipment that has long run or hard to dervice AC lines.

Power Steering Hose

PS188 PowerSteering Hose

Recommended for power steering pressure lines.

Power Clean Hose

PowerClean® Hose

Heavy-duty use on hot and cold water high pressure cleaning equipment where heavy-duty service is required.

LP350 Liquid Hose

LP350 Liquid Hose

Recommended for liquid or gaseous propane, butane, or a combination of the two.

Register to Access Your Resource