gates_logo POWERING PROGRESS™

SC32™ Shop Crimper


The Gates SC32 crimper is a versatile, easy-to-use, economical machine suitable for a production environment.

It is offered in 110V and 220V single phase versions to match the local power supply. This rugged crimper is designed for continued use to meet day-to-day needs for crimps on hoses up to 1-1/4" I.D. with occasional crimps for larger assemblies up to 2", 6-spiral hose.

Product Number: 7480-0070

Wired for 220 Volts with 2 HP electric pump

Product Number: 7480-0071

Wired for 110 Volts with 1 HP electric pump

SPECIFICATIONS

Dimensions: 16.5" W x 32" D x 29" H

Max. Rated Working Pressure: 10,000 psi

Max. Crimping Force: 80 tons

Weight: 275 Pounds

Warranty: 2 Years

Gates also offer a full line of dies sets, stands and accessories.

Register to Access Your Resource