gates_logo POWERING PROGRESS™

Power Crimp® 707


Gates Power Crimp 707 is the Most Precise, Yet Simplest Crimper Made

It was the first crimper with electronic digital readout to indicate gauge setting.
The toughest part about using the 707 is pushing a button. It takes just a few seconds to make factory quality hose assemblies.

Crimps most hydraulic hoses from low pressure return lines to extremely high pressure spirals, from 3/16” to 1-1/4” I.D. Crimps straight and bent tube couplings, plus 45° and 90° block types. Can also be adapted for use as a power swager.

SPECIFICATIONS

Product Number: 7480-0043 Standard PC707 without die sets wired for 115 volts (includes die backup ring and a notched cone).
Production Rate: 100 assemblies per hour (using 1/2” I.D. two-wire straight thread assemblies).
Dimensions: 13” wide by 12” deep by 26-1/2” high.
Weight: 188 lbs.

PC707 230V Converter Kit
Converts crimper and pump
Product Number: 7482-0499

Gates also offer a full line of dies sets, stands and accessories.

Register to Access Your Resource