gates_logo POWERING PROGRESS™

PolarSeal® Portable Crimper


Gates Portable PolarSeal® Crimper is a hand-operated hose crimping machine specifically designed for crimping Gates PolarSeal® I & PolarSeal® II hose, as well as ACA and ACB couplings.

Standard dies included will crimp 5/16” (-6R Red and -6 Black), 13/32” (-8 Black and -8 Blue), 1/2” (-10R Almond and -10 Green) and 5/8” (-12R Green and -12 Clear) sizes.

 

  • Portable hand operation, easy to change over from size to size
  • Heavy-duty construction for use with air impact wrenches
  • Crimps two-braid barrier or reduced barrier nylon hose
  • OE-style bubble crimp
  • Quick-change dies, no tools required to change sizes
  • Lightweight for easy handling, less than six lbs
  • Capable of crimping underhood air conditioning applications
  • Includes six color-coded die sets for crimping two-braid barrier or reduced barrier hose
  • Removable die holder accommodates complicated shapes
  • Color-coded, urethane encased dies
  • Unit can be bench-mounted
  • Shipped in a custom carrying case with instructions
  • No electrical requirements
  • Locator flag centers ferrule in dies



Register to Access Your Resource