gates_logo POWERING PROGRESS™

HS-1 Hand Swager


Produces Top Quality Assemblies Using Gates 1/8” and 3/16” Thermoplastic Hydraulic Hose with Gates PCTS Couplings and Gates C14 PTFE Hose and Couplings

HS - 1 Hand Swager

Simply insert the assembly into the swager from the bottom, place dies around the coupling, and pump the handle. A six-ton jack then goes to work and the swage is completed. Positive dies ensure a correct swage every time. The perfectly swaged assembly is removed and you are ready to repeat the process. Pushers and dies must be ordered separately.

Specifications:

Dimensions: 15” wide by 7” deep by 19-1/2” high
Weight: 41 lbs.


Register to Access Your Resource