gates_logo POWERING PROGRESS™

Hose Cutter Model 6-32


For Six-Wire Spiral and Two-Wire Braid Hose Through 2” I.D.

Hose CUtter Model 6-32

Part Number: 78018

Product Number: 7480-6597

Features: 

  • Cuts up to 2” I.D. two-wire braid through six-spiral reinforced hose
  • Reversible 10” scalloped-edge, high-speed steel blade with 3/4” bore, can be sharpened
  • Radius hose feed into blade for safety and reduced friction
  • Inner blade guard for safe operation
  • Power cord supplied with standard 220V, 20 Amp, AC plug. Can be removed for hard wire situations
  • Includes Coolant Spray System Kit for reduced heat in high-capacity cutting applications (recommended for multi-braid and spiral reinforced hose). Kit includes: reservoir, spray nozzle and mounting hardware

Specifications

Power Source: 3 HP (5.2 HP Peak), Single or three phase, 230V, 60 Hz., 15 Amp motor with power cord and plug

Dimensions: 22” wide by 42” length by 24” high

Weight: 215 lbs.

Replacement Blade

Part Number: 78003

Product Number: 7482-1329


Register to Access Your Resource