Hose Cutter Model 2-24

For Two-Wire Braid Hose Through 1-1/2” ID

2-25 Hose Cutter

  • Cuts up to 1-1/2” I.D. two-wire braid reinforced hose
  • Designed to operate on standard 20 amp service
  • Reversible 8” scalloped-edge, high-speed steel blade with 5/8” bore can be sharpened
  • Radius hose feed into blade for safety and reduced friction
  • Inner blade guard for safe operation


Power Source: 1-1/2 HP (2.6 HP Peak), 115V, 60 Hz.,15 Amp motor with power cord and plug.
Dimensions: 13” wide by 24” length by 17” high.
Weight: 65 lbs.
Replacement Blade
Part Number: 78008
Product Number: 7793-0113
Product Number: 7480-6600

Clean Easy Cuts – Safe Operation

Register to Access Your Resource