GC32-XD® Crimper & Stand

The GC32-XD Crimper from Gates Crimps Every Hose and Coupling in Our Hydraulics Catalog — Fast

GC32XD CrimperOpen crimper head accommodates any Gates hose or coupling configuration, including 2-1/2” Global MegaVac® return lines. And it makes them at a rate that’s twice as fast as the Gates OmniCrimp® 21 crimper, which the GC32-XD is replacing. Internally, the GC32-XD uses a unique cloverleaf* design that simply produces a better crimp. Unlike standard annular head configurations, Gates exclusive cloverleaf design reinforces the piston so the dies move smoother for more consistent crimps without any taper in the crimp O.D.


Product Number: 7480-7001

Dimensions: 37” high by 23” wide by 19-1/2” deep

Weight: 660 lbs.

Motor: 5 hp

Pump: 2-stage

Power Source: 208-260V, 45-65 Hz, 1 phase and 20 Amps

Maximum Operating Pressure: 470 tons

Stand: (Optional): 25-1/2” high by 31-3/4” wide by 16-1/2” deep (height adjustable)

*Patent pending

Rack and stand sold separately.

Gates also offer a full line of dies sets, stands and accessories.

Register to Access Your Resource