gates_logo POWERING PROGRESS™

4-16 Portable Hose Saw


Cuts Up to 1”, Four-Wire Braid Hydraulic Hose

4-16 Portable Hose Saw

Specifications:

Voltage: 120 Volt

Cycle: 60 Hz/ 1 phase

Power: 5 Amp

No-load speed: 8,3000 rpm

Wheel size: 7”

Arbor Hose: 7/8”

Features:

  • Cuts up to 1”, four-wire braid
  • Abrasive cut-off wheel

Register to Access Your Resource