gates_logo POWERING PROGRESS™

TuffCoat & TuffCoat Xtreme Coupling Plating

TuffCoat Xtreme® Plating

Beats the SAE standard for salt-spray corrosion resistance by more than 1,000%.

GlobalSpiral Hydraulic Couplings

GlobalSpiral™ Couplings

GlobalSpiral™ couplings offer inventory reduction and no-skive convenience.

MegaCrimp Hydraulic Couplings

MegaCrimp® Couplings

MegaCrimp® couplings have a unique "C" shaped insert to eliminate leaks.

Stainless Steel Couplings For Wire-Braid and Spiral-Wire Hydraulic Hoses

Stainless Steel Couplings

Gates offers a full-line of stainless steel couplings for wire braid and spiral wire hoses.

Ball Valves

Hydraulic Ball Valves

Gates is now your single source for all hydraulic components, including ball valves.

Live Swivels

Live Swivel Couplings

Gates now offers durable, rugged live swivel couplings in several popular terminations.

90-Degree Live Swivels

Twisting hydraulic hoses means hose failures and equipment downtime. Check out this Gates solution.

Field Attachable G1 & G2 Couplings

G1 & G2 Couplings

Field attachable design makes it easy to build assemblies without a hydraulic hose crimper.

C14 Couplings

C14 Couplings

Special tools are available to make swage-type installations fast and easy.

Field Attachable C5E Couplings

C5E Couplings

Field attachable design makes it easy to build assemblies without a hydraulic hose crimper.

Quick Disconnect Couplers

Quick Disconnects

Features a meaningful part number that makes coupling identification fast and easy.

Power Steering Couplings

Power Steering Couplings

Crimpable couplings for custom light- and heavy-duty power steering applications.

Register to Access Your Resource