Vinyl Bend Restrictor

Gates Tapered PVC Sleeve Reduces Bending Stress in the Hose Near the Coupling to Prevent Damage, Such as in Power Wash Applications

Gates tapered PVC sleeve reduces bending stress in the hose near the coupling to prevent damage, such as in power wash applications. Installed during hose assembly, this smoothly-finished product withstands temperatures from -40°F to +200°F (-40°C to +93°C).

  • Friction Fit
  • Smooth finish will not scratch finish on equipment being washed
  • Tapered design reduces bending stress
  • Wide temperature helps give extra long service life for both hot and cold power wash assemblies ash assemblies

Register to Access Your Resource