gates_logo POWERING PROGRESS™

Nylon Protective Sleeve


Gates Nylon Sleeves Perform a Dual Role

Nylon Protective Sleeve

They provide excellent abrasion resistance to protect individual hoses and they can be used to bundle several hose assemblies together for maximum protection. Downtime and maintenance costs are reduced. These Nylon Sleeves are unique because they form an extra protective layer against abrasive forces. Specifically, thousands of tiny Nylon filaments, woven into the texturized yarn, “friz” into a self-renewing shield that is extremely resistant to severe abrasion. This nylon sleeving has MSHA flame-resistance approval. Add 1/8” for installation.

Note: Do not use the Nylon Sleeve where ambient temperatures exceed 250°F.

Register to Access Your Resource