gates_logo POWERING PROGRESS™

MegaClean™ System


Used to Remove Dirt From the Inside Out With the Help of Pressurized Launchers and Compatible Nozzles

Gates MegaClean projectiles sweep through the inside surface of the hose, taking fine particles of loose dirt and other contaminants with them. At 20-30% larger than the hose ID, these projectiles leave nothing behind but a hose that truly is clean from the inside out.

MegaClean MC-K32 Kit

Product Number 7467-0001

  • MCL-32 Hand Launcher (Including "Rotary" Plug & Coupler)
  • MC-GAR-1 Adapter Ring (-4 thru -20)
  • LC32 Carrying & Storage Case
  • Hose Nozzles GH-04, GH-05, GH-06, GH-08, GH-10, GH-12, GH-16, GH-20, GH-24, GH-32
  • JIC Assembly Nozzles GA-04, GA-06, GA-08, GA-10, GA-12, GA-16, GA-20, GA-24, GA-32
  • GA-04-FFORX Nozzle
  • MC-32 Launcher Stand
  • 1 Projectile Catcher Bucket
  • 1 Roll MegaClean Assembly Tape
  • 1 Bag of Projectiles

MegaClean MC-K20 Kit

Product Number 7467-0002

  • MCL-20 Hand Launcher
  • Female Quick-Release Coupler
  • LC20 Carrying & Storage Case
  • Hose Nozzles GH-04, GH-05, GH-06, GH-08, GH-10, GH-12, GH-16, GH-20
  • 1 Projectile Catcher Bucket
  • 1 Roll MegaClean Assembly Tape
  • 1 Bag of Projectiles

Register to Access Your Resource