gates_logo POWERING PROGRESS™

PolarSeal® II Hose


PolarSeal® II Hose is Designed to be Installed with PolarSeal® II Couplings and Clamps

PolarSeal II HoseMeets SAE J2064 Type C, Class I - Use with R12, R13A and R22 refrigerants. Recommended for air conditioning systems on school/transit buses, RVs, limos and other heavy equipment that has long run or hard to service AC lines. Elastomeric tube with fabric braid reinforcement. Cover is heat, moisture and ozone resistant.

  • Temperature rating: -22°F to +257°F (-30°C to +125°C)
  • Coupling Recommendation: PolarSeal® II Coupling

 

PolarSeal II® Clamp Assortment Flyer

Register to Access Your Resource