Signal Call Tubing

Designed for Driveway Signal Devices in Service Stations and Garages

Signal Call Tubing
  • Long-lasting EPDM rubber tubing specially built to register under the slightest pressure
  • Withstands vehicle weight at temperatures up to +150°F (+66°C)
  • Meets SAE J1037, J942b specifications
  • Packaging: 50 ft. and 100 ft. (without couplings) individual cartons; 300 ft. reels (maximum two pieces, shortest length 100 ft.)


Register to Access Your Resource